PVM-16
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf22.prj},{NB=PVM-16},{PN=PVM-16},{DESC=Threaded Stud Screw},{CN=Master Inch/Metric Catalog},{CP=MF28},{MAT=Stainless Steel DIN 1.4305},{L=37.0},{TS=M 6 X 1.0},{NDM=6.0000},{KDM=4.9170},{DO=7.0},{D=15.0},{PSTOL=0.0010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
WMBerg
Description
PVM - Threaded Studs - Double Ended Right Handed Thread - Stainless Steel DIN 1.4305
Bill of material
PVM-16
Product No.
PVM-16
PVM-16
Description
Threaded Stud Screw
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Overall Length
37.0
37.0
mm
Thread Size
M 6 X 1.0
M 6 X 1.0
Thread Length D
7.0
7.0
mm
Thread Length For Crowned End d
15.0
15.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型