??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ROBOMAT
Description
PVM 3 - Escapement units
Bill of material
PVM 3
Order number
PVM 3
Type
PVM 3
Position
A
243.0 mm
B
193.0 mm
C
50.0 mm
D
70.0 mm
E
29.0 mm
F
49.0 mm
I
9.0 mm
J
24.0 mm
K
90.0 mm
L
25.0 mm
Thread
1/8
N
108.0 mm
O
90.0 mm
P
9.0 mm
Q
37.5 mm
R
50.0 mm
S
23.0 mm
T
26.0 mm
U
61.0 mm
V
6.0 mm
W
48.0 mm
Thread
M8 mm
Y
16.0 mm
Z
45.0 mm
AA
8.0 mm
BB
20.0 mm
Previews
3D
Dimension
2D
Download CAD models