??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PVC_HT, PVCB_HT, PVCTA_HT, PVCBTA_HT - PVC Plates - Hole Type
Bill of material
PVC2HT-20-20-3-F9-G5-N3
Part Number
Grade
Color
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia.
d
3.5 mm
d1
0.0 mm
d2
0.0 mm
h
0.0 mm
Same size (5mm) chamfer at Four Corners
Previews
3D
2D
Download CAD models