??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
PV2r - Suction finger - Strong tightening
Bill of material
HPC - PV20-1/4-50/2R
Part number
ROT
°
ØA
20 mm
B
19 mm
ØC
G1/4”
ØD
G1/4”
L
mm
F
24 mm
N
12 mm
P
16.5 mm
Weight
g
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models