??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
C Matic
Description
PV26 - Slide valve
Bill of material
24160002
Code
Type
Material
Brass Chemical Nickel Plated
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
32 ÷ 160 °F
Working Pressure
0 ÷ 10 bar
Working Pressure
0 ÷ 145 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
Previews
3D
Wymiar
2D
Pobierz modele CAD