??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
PV23 - Check valve
Bill of material
24130002
Code
Type
Material
Brass Nickel Plated
D1
L1
mm
L1IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure
2 ÷ 10 bar
Working Pressure
29 ÷ 145 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
Previews
3D
Dimension
2D
Download CAD models