??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Sati
Description
PV PJ 8 - Toothed couplings SG with pa sleeve
Bill of material
SGCC032
Code
Type of coupling
Bore Max.
Bore Max.
A
mm
DD
mm
G
mm
G1
mm
D
mm
S
4 mm
K
mm
H1
mm
H2
mm
H3
mm
Short hub weight
kg
Long hub weight
kg
Polyamide sleeve weight
kg
Power factor norm.
Power factor max.
Couple norm.
Couple max.
Transmitted power in kw to rpm (750 rpm norm.)
Transmitted power in kw to rpm (750 rpm max.)
Transmitted power in kw to rpm (1000 rpm norm.)
Transmitted power in kw to rpm (1000 rpm max.)
Transmitted power in kw to rpm (1500 rpm norm.)
Transmitted power in kw to rpm (1500 rpm max.)
Transmitted power in kw to rpm (3000 rpm norm.)
Transmitted power in kw to rpm (3000 rpm max.)
Max rpm
rpm
Weight
Kg
J Kg cm2
Maximum offset for each hub
± 2°
Maximum offset for each hub
Axial displacement
± 1 mm
Toothing features mod.
Toothing features Z
Toothing features angle position
20 °
Toothing features De
Toothing features Dp
Toothing features Tooth Width
Previews
3D
Dimension
2D
Download CAD models