??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
PUX10-11 - Male Coupling
Bill of material
I7100102
Code
Type
Material
316L Stainless Steel
D1
D2
23.5 mm
D2IN
.925 in
L1
13 mm
L1IN
.512 in
L2
mm
L2IN
in
HEX
21 mm
HEXIN
.827 in
G
- g
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
15 bar
Working Pressure (max)
218 psi
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models