??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4, power, 48V/12A, 4p
Bill of material
HARTING 09461454420
Preview
Product number of the Manufacturer
09461454420
Short Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
PushPull V4, power, 48V/12A, 4p
Alternative product number
09 46 145 4420
Manufacturer Name
HARTING
Delivery Time
112
Type of interlock
Push pull
Rated surge voltage
1.5 kV
max. connectable conductor cross-section multiple wire
1.5 mm²
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
12 A
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Conductor connection method
crimp connection
Pole number
4
Manufacturer product description
PushPull V4, power, 48V/12A, 4p
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
1.5 mm²
Locking present
Yes
rated voltage
48 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD