??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 PFT, 10G, Cat.6, 8-pin
Bill of material
HARTING 09452451561
Product number of the Manufacturer
09452451561
Preview
Short Description
Connectors, Contacts: 8, Bulkhead mounted housing, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Bulkhead mounted housing, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
PushPull V4 PFT, 10G, Cat.6, 8-pin
Alternative product number
09 45 245 1561
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Pole number
8
Manufacturer product description
PushPull V4 PFT, 10G, Cat.6, 8-pin
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models