??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4, compact housing vert. jack
Bill of material
HARTING 09455450040
Preview
Product number of the Manufacturer
09455450040
Short Description
Bulkhead mounted housing, Compact, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black
Long Description
Bulkhead mounted housing, Compact, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
PushPull V4, compact housing vert. jack
Alternative product number
09 45 545 0040
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
shackle position
Without
Product type
PushPull V4, compact housing vert. jack
Application standards
IEC 61076-3-106
Manufacturer product description
Bulkhead mounted housing, Compact, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Compact, With board locks, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Previews
3D
Dimension
2D
Download CAD models