??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4, compact housing HIFF
Bill of material
HARTING 09455450041
Preview
Product number of the Manufacturer
09455450041
Short Description
Bulkhead mounted housing, Compact, With board locks, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Long Description
Bulkhead mounted housing, Compact, With board locks, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer Type Description
PushPull V4, compact housing HIFF
Alternative product number
09 45 545 0041
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Push pull
Design of housing
Add-on housing
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
shackle position
Without
Product type
PushPull V4, compact housing HIFF
Application standards
IEC 61076-3-106
Manufacturer product description
Bulkhead mounted housing, Compact, With board locks, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, Compact, With board locks, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
Dimensão
2D
Baixar modelos em CAD