??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
Pushbutton Panel - Thermoplastic enclosure free configurator
Bill of material
101000
Code
101000
Configuration feasibility info
The possibility of configuring an assembly of products does not imply its automatic technical feasibility. Contact technical support if in doubt.
Box description
Thermoplastic enclosure
Enclosure material
Abs
Pushbuttons quantity
Enclosure cap color
Enclosure box length
Enclosure box width
Enclosure box height
Warning!
Pay attention, some types of contacts require a greater height in order to be housed, please check the box once the configuration is complete
Enclosure cap text
Box Version
Pushbutton material
Pushbutton type position 1
Function position 1
Pushbutton color position 1
Pushbutton led light position 1
Pushbutton outer diameter position 1
Pushbutton utility position 1
Contacts type position 1
Led light color position 1
Led light voltage position 1
Pushbutton type position 2
Function position 2
Pushbutton color position 2
Pushbutton led light position 2
Pushbutton outer diameter position 2
Pushbutton utility position 2
Contacts type position 2
Led light color position 2
Led light voltage position 2
Pushbutton type position 3
Function position 3
Pushbutton color position 3
Pushbutton led light position 3
Pushbutton outer diameter position 3
Pushbutton utility position 3
Contacts type position 3
Led light color position 3
Led light voltage position 3
Pushbutton type position 4
Function position 4
Pushbutton color position 4
Pushbutton led light position 4
Pushbutton outer diameter position 4
Pushbutton utility position 4
Contacts type position 4
Led light color position 4
Led light voltage position 4
Pushbutton type position 5
Function position 5
Pushbutton color position 5
Pushbutton led light position 5
Pushbutton outer diameter position 5
Pushbutton utility position 5
Contacts type position 5
Led light color position 5
Led light voltage position 5
Pushbutton type position 6
Function position 6
Pushbutton color position 6
Pushbutton led light position 6
Pushbutton outer diameter position 6
Pushbutton utility position 6
Contacts type position 6
Led light color position 6
Led light voltage position 6
Pushbutton type position 7
Function position 7
Pushbutton color position 7
Pushbutton led light position 7
Pushbutton outer diameter position 7
Pushbutton utility position 7
Contacts type position 7
Led light color position 7
Led light voltage position 7
Pushbutton type position 8
Function position 8
Pushbutton color position 8
Pushbutton led light position 8
Pushbutton outer diameter position 8
Pushbutton utility position 8
Contacts type position 8
Led light color position 8
Led light voltage position 8
Pushbutton type position 9
Function position 9
Pushbutton color position 9
Pushbutton led light position 9
Pushbutton outer diameter position 9
Pushbutton utility position 9
Contacts type position 9
Led light color position 9
Led light voltage position 9
Pushbutton type position 10
Function position 10
Pushbutton color position 10
Pushbutton led light position 10
Pushbutton outer diameter position 10
Pushbutton utility position 10
Contacts type position 10
Led light color position 10
Led light voltage position 10
Pushbutton type position 11
Function position 11
Pushbutton color position 11
Pushbutton led light position 11
Pushbutton outer diameter position 11
Pushbutton utility position 11
Contacts type position 11
Led light color position 11
Led light voltage position 11
Pushbutton type position 12
Function position 12
Pushbutton color position 12
Pushbutton led light position 12
Pushbutton outer diameter position 12
Pushbutton utility position 12
Contacts type position 12
Led light color position 12
Led light voltage position 12
Previews
3D
Dimension
2D
Download CAD models