??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PUJTFL - Soft Fluororesin Tubes - Dimension Configurable Type
Bill of material
PUJTFL6-0.5
Part No.
Material
Fluororesin (ETFE)
Outer Diameter
mm
L 0.5m Increment
m
Inner Diameter
mm
Min. Bending Radius
mm
Outer Dia. Precision
+/-0.1 mm
Operating Pressure at 20 deg Celsius
0~0.6 MPa
Operating Pressure at 80 deg Celsius
0~0.2 MPa
Previews
3D
Dimension
2D
Download CAD models