카탈로그: SHAKO
생성됨: 16.08.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHAKO
PU220A-04-S1
SHAKO
2 Way Solenoid Valves
No pressure leading type
PU220A
Powered by
CAD모델 선택
{shako/two_port_valve/no_pressure_leading_type/pu220a/pu220a_asmtab.prj},{NB=PU220A-04-S1(1)},{MODEL=PU220A},{AS=},{DM=},{FS=},{PS=04},{R=04 : 1/2″},{TH=},{V=S1},{LED=},{EPC=},{TIMER=1},{R1=20.955},{N=21.336},{PPATH=assemblies/pu220a_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SHAKO
Description
PU220A - 2/2 WAY zero differential pressure solenoid valve
Bill of material
PU220A-04-S1
Model
PU220A : 2/2 WAY zero differential pressure solenoid valve PU220A
PU220A : 2/2 WAY zero differential pressure solenoid valve PU220A
Acting style
Blank : Nomally closed
N : Nomally open
Blank : Nomally closed
N : Nomally open
Diaphragm material
Blank : NBR
V : VITON
E : EPDM
H : HNBR
Blank : NBR
V : VITON
E : EPDM
H : HNBR
Flange specification
Blank : No Flange
F : 10K
F3 : 150LB
F4 : PN16
Blank : No Flange
F : 10K
F3 : 150LB
F4 : PN16
Port Size
04 : 1/2″
04 : 1/2″
Thread
Blank : G
N : NPT
R : Rc
Blank : G
N : NPT
R : Rc
Voltage
S1 : 110VAC
S2 : 220VAC
S6 : 24VAC
S7 : 12VDC
S9 : 24VDC
S1 : 110VAC
S2 : 220VAC
S6 : 24VAC
S7 : 12VDC
S9 : 24VDC
LED
Blank : None
L : LED
Blank : None
L : LED
Explosion-proof coil
Blank : Standard coil
E : Explosion-proof coil
Blank : Standard coil
E : Explosion-proof coil
Timer
No timer
With timer
No timer
With timer
R1
20.955
20.955
A
66.500
66.500
mm
B
101.000
101.000
mm
C
48.000
48.000
mm
D
0.000
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성