??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
PU10-12 - Female Coupling
Bill of material
27100202
Code
Type
Material
Brass Nickel Plated
D1
D2
23.5 mm
D2IN
.925 in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
HEX
in
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
15 bar
Working Pressure (max)
218 psi
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models