??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ptu2000_12_074na - Bel Power Solutions
Bill of material
PTU2000-12-074NA
Part Number
PTU2000-12-074NA
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C22 type
Power
2000 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
167 A
Operating Temperature
0 to 65 °C
Previews
3D
2D
Download CAD models