??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
PTN625ZZ, PTN626ZZ, PTN628ZZ, PTN6000ZZ, PTN6001ZZ, PTN6002ZZ, PTN6003ZZ, PTN6004ZZ, - Resin Ball Bearings PTFE
Bill of material
PTN6000ZZ
Part No.
Material of Body/Retainer
PTFE (Heat Resistance, Chemical Resistance)
Material of Rolling Element
Alumina Ceramics
Operating Temperature
-40 ~ +150 °C
Bearing No.
d
mm
d Tolerance
mm
D
mm
D Tolerance
mm
B
mm
B Tolerance
+/-0.1 mm
c
mm
Relative Dimension Ds (min.)
mm
Relative Dimension Ds (max.)
mm
Relative Dimension dh (max.)
mm
Allowable Load
kgf/1pc.
Allowable Revolution Frequency
rpm
Mass (Reference)
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей