??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Misumi
Description
PTLA__P8M150, PTLA__P8M250, PTLK__P8M150, PTLK__P8M250, PTLN__P8M150, PTLN__P8M250, PTLM__P8M250, PTLG__P8M250 - Keyless High Torque Timing Pulleys P8M Type
Bill of material
PTLA39P8M150-E-16
Part No.
Material of Pulley
Material of Flange
A5052
Material of Bushing
1045 Carbon Steel Equivalent
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodizing
Surface Treatment of Bushing
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
15 mm
A
16.8 mm
W
22 mm
Pulley Shapes
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D
mm
L
mm
Pulley for Replacement (Pulley only)
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models