??
Catalog navigation
Выбор CAD модели
Доступные продукты: 40
HELP_VARIABLE
Company
Misumi
Description
PTLA__P5M100, PTLA__P5M150, PTLN__P5M100, PTLN__P5M150, PTLM__P5M100, PTLM__P5M150, PTLG__P5M100, PTLG__P5M150 - Keyless High Torque Timing Pulleys P5M Type
Bill of material
PTLA41P5M100-E-10
Part No.
Material of Pulley
Material of Flange
A5052
Material of Bushing
S45C
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Bushing
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11.6 mm
W
16 mm
Pulley Shapes
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
Nm
D
mm
(L)
mm
Pulley for Replacement (Pulley only)
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей