??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PTBN_UP8M - Super High Torque Timing Belts
Bill of material
PTBN480-UP8M-150
Part No.
Material of Rubber
Chloroprene Rubber
Material of Core Wire
Glass Core Wire
Material of Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-25~80
Belt No.
480-UP8M
Belt Nominal Width
mm
No. of Teeth
Belt Circum Length
480 mm
Pitch
8 mm
l
5.20 mm
H
5.20 mm
h
2.90 mm
i
2.30 mm
PLD
0.686 mm
Unit Mass (Width:10mm)
50.8 g/m
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
152.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models