??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PTBN_UP5M - Super High Torque Timing Belts
Bill of material
PTBN215-UP5M-100
Part No.
Material of Rubber
Chloroprene Rubber
Material of Core Wire
Glass Core Wire
Material of Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-25~80
Belt No.
215-UP5M
Belt Nominal Width
mm
No. of Teeth
Belt Circum Length
215 mm
Pitch
5 mm
l
3.25 mm
H
3.60 mm
h
1.81 mm
i
1.79 mm
PLD
0.571 mm
Unit Mass (Width:10mm)
41.0 g/m
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
62.50 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models