??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PTBN__P8M - High TorqueTiming Belts - P8M (Pitch 8mm)
Bill of material
PTBN376P8M-150
Part Number
Material of Main Body (1)
Chloroprene Rubber (Tooth Surface: Nylon Cloth)
Material of Core Wire (2)
Glass Fiber
Belt No.
376P8M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
376 mm
Pitch
8 mm
l
5.2 mm
H
5.5 mm
h
2.9 mm
PLD
0.686 mm
r
0.8 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
100.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models