??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PTBN__P5M - High TorqueTiming Belts - P5M (Pitch 5mm)
Bill of material
PTBN215P5M-100
Part No.
Material of Main Body (1)
Chloroprene Rubber (Tooth Surface: Nylon Cloth)
Material of Core Wire (2)
Glass Fiber
Belt No.
215P5M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
215 mm
Pitch
5 mm
l
3.25 mm
H
3.6 mm
h
1.81 mm
PLD
0.571 mm
r
0.5 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
62.50 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models