??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PTBN__P2M - High TorqueTiming Belts - P2M (Pitch 2mm)
Bill of material
PTBN80P2M-060
Part No.
PTBN80P2M-060
Material of Main Body (1)
Chloroprene Rubber (Tooth Surface: Nylon Cloth)
Material of Core Wire (2)
Glass Fiber
Belt No.
80P2M
Belt Nominal Width
6 mm
No. of Teeth
Belt Circum. Length
80 mm
Pitch
2 mm
l
1.3 mm
H
1.3 mm
h
0.73 mm
PLD
0.254 mm
r
0.2 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
26.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models