??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
C Matic
Description
PT29 - Union Tee
Bill of material
2T195050
Code
Type
Material
Brass
Tube O.D.1
Tube I.D.1
mm
ID1IN
in
Tube O.D.2
Tube I.D.2
mm
ID2IN
in
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
OZ
oz
Working Temperature
-50 ÷ 100 °C
Working Temperature
-58 ÷ 212 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Hg
29" 29"
Conformity
RoHS
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
プレビュー
3D
情報
2D
ダウンロード(CADデータ)