??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
C Matic
Description
PT27 - Bulkhead Union
Bill of material
2T173030
Code
Type
Material
Brass
Tube O.D.
Tube I.D.
mm
IDIN
in
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
OZ
oz
Working Temperature
-50 ÷ 100 °C
Working Temperature
-58 ÷ 212 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
RoHS
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
Previews
3D
Boyut
2D
CAD modeli indir