??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
C Matic
Description
PT17 - Swivelling Elbow fitting, female
Bill of material
2T070032
Code
Type
Material
Brass
Tube O.D.
Tube I.D.
mm
IDIN
in
D1NPTF
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX
G
- g
OZ
- oz
Working Temperature
-50 ÷ 100 °C
Working Temperature
-58 ÷ 212 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
RoHS
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
미리보기
3D
치수도
2D
CAD모델 다운로드