??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
PSYG, WPSYG - Pipe Stands - Male Thread for Pipes Welding - Compact Flange
Bill of material
PSYG42-200
Part Number
Type Selection
Material of Pipe
Carbon Steel 13A
Surface Treatment of Pipe
Electroless Nickel Plating
Material of Bracket
1018 Carbon Steel
Surface Treatment of Bracket
Electroless Nickel Plating
Nominal
G (PF) Nominal of Thread
Thread Outer Diameter
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
mm
B
mm
D
mm
D Tolerance
mm
D1
mm
D2
mm
t
mm
(t1)
mm
A
mm
P.C.D.
mm
H
mm
d
9 mm
T
mm
W
mm
Z
mm
W1
mm
Previews
3D
Dimension
2D
Download CAD models