??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS5A12-7 - Bel Power Solutions
Bill of material
PSS5A12-7
Part Number
PSS5A12-7
Description
DC-DC Melcher™ Positive Switching Regulator, Power 61.2W, Output 5.1VDC, 12A, Input 8-80VDC
Power
61.2 W
Output Voltage
5.1 VDC
Output Current
12 A
Voltage Input
8-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
3U / 12HP cassette
Number of Outputs
1
Vout 1
5.1 VDC
Iout 1
12 A
Previews
3D
2D
Download CAD models