??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS249-9EPCG - Bel Power Solutions
Bill of material
PSS249-9EPCG
Part Number
PSS249-9EPCG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 216W, Output 24VDC, 9A, Input 29-60VDC, Inrush Current Limitation, Potentiometer To Adjust, Thyristor Crowbar, RoHS Compliant
Power
216 W
Output Voltage
24 VDC
Output Current
9 A
Voltage Input
29-60 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 12HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
9 A
Auxiliary functions and options
Inrush current limitation, Potentiometer to adjust, Thyristor crowbar
Previews
3D
2D
Download CAD models