??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS249-9 - Bel Power Solutions
Bill of material
PSS249-9
Part Number
PSS249-9
Description
DC-DC Melcher™ Positive Switching Regulator, Power 216W, Output 24VDC, 9A, Input 31-144VDC
Power
216 W
Output Voltage
24 VDC
Output Current
9 A
Voltage Input
31-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 12HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
9 A
미리보기
3D
2D
CAD모델 다운로드