??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSS129-9 - Bel Power Solutions
Bill of material
PSS129-9
Part Number
PSS129-9
Description
DC-DC Melcher™ Positive Switching Regulator, Power 108W, Output 12VDC, 9A, Input 18-144VDC
Power
108 W
Output Voltage
12 VDC
Output Current
9 A
Voltage Input
18-144 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 12HP cassette
Number of Outputs
1
Vout 1
12 VDC
Iout 1
9 A
Previews
3D
2D
Download CAD models