??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR54-9G
Bill of material
PSR54-9G
Part Number
PSR54-9G
Description
DC-DC Melcher™ Positive Switching Regulator, Power 20W, Output 5VDC, 4A, Input 7-40VDC, RoHS Compliant
Power
20 W
Output Voltage
5 VDC
Output Current
4 A
Voltage Input
7-40 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5 VDC
Iout 1
4 A
Previews
3D
2D
Download CAD models