??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR53-9IRYG
Bill of material
PSR53-9IRYG
Part Number
PSR53-9IRYG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 15W, Output 5VDC, 3A, Input 8-80VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
15 W
Output Voltage
5 VDC
Output Current
3 A
Voltage Input
8-80 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5 VDC
Iout 1
3 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models