??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR52-7
Bill of material
PSR52-7
Part Number
PSR52-7
Description
DC-DC Melcher™ Positive Switching Regulator, Power 10W, Output 5VDC, 2A, Input 8-80VDC
Power
10 W
Output Voltage
5 VDC
Output Current
2 A
Voltage Input
8-80 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5 VDC
Iout 1
2 A
Previews
3D
2D
Download CAD models