??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR152.5-9IRG
Bill of material
PSR152.5-9IRG
Part Number
PSR152.5-9IRG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 38W, Output 15VDC, 2.5A, Input 19-80VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
Power
38 W
Output Voltage
15 VDC
Output Current
2.5 A
Voltage Input
19-80 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
15 VDC
Iout 1
2.5 A
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Previews
3D
2D
Download CAD models