??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR122.5-9
Bill of material
PSR122.5-9
Part Number
PSR122.5-9
Description
DC-DC Melcher™ Positive Switching Regulator, Power 30W, Output 12VDC, 2.5A, Input 15-80VDC
Power
30 W
Output Voltage
12 VDC
Output Current
2.5 A
Voltage Input
15-80 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
12 VDC
Iout 1
2.5 A
Previews
3D
2D
Download CAD models