??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40704
Identification
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
Nominal diameter
mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
mm
Package quantity
1.000
Minimum Order Quantity
Height (H)
mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
mm
External diameter max.
mm
External metric threads
Deeplink
Deeplink(de)
Thread
Thread length
mm
Length
mm
External diameter max.
mm
Minimum bore size
mm
SW main body
mm
Previews
3D
Dimension
2D
Download CAD models