??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PSPZ - Manually Operated Linear Motion Units -Vertical Type, With Linear Bushings, Backboard-
Bill of material
PSPZ13-AMW-W100-L100-A-MC4-XC30-YC30-H4-MA4-XA30-YA30-CF-PRF-FR
Part Number
Type
PSPZ
Shaft Diameter
mm
Surface Treatment
W 25mm Increment
mm
L 50mm Increment
mm
Handwheel Type
Table Hole Selection1
Table Hole XC
mm
Table Hole YC
mm
Angle Plates Selection
Angle Plates Size
-
Backboard Hole Y
- mm
Backboard Hole Selection2
Backboard Hole Selection3
Backboard Hole XA
mm
Backboard Hole YA
mm
Side Plate Hole Selection4
MB4
Side Plate Hole XB
mm
CF Clamp Lever Type
CF
Position Indicator Selection
WT Table Selection
H Height
mm
A Table Length
65 mm
Side Plates Thickness
12 mm
Side Plates Stroke
30 mm
Feed Screw Nominal
14 mm
Lead of screw
2 mm
Previews
3D
2D
Download CAD models