??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PSPX - Manually Operated Linear Motion Units -Horizontal Type, With Linear Bushings, Backboard-
Bill of material
PSPX13-AMW-W100-L100-A-MC4-XC30-YC30-H4-MA4-XA30-YA30-CF-PRF-FR
Part Number
Type
PSPX
Shaft Diameter
mm
Surface Treatment
W 25mm Increment
mm
L 50mm Increment
mm
Handwheel Type
Table Hole Selection1
Table Hole XC
mm
Table Hole YC
mm
Backboard Hole Selection2
Backboard Hole Selection3
Backboard Hole XA
mm
Backboard Hole YA
mm
CF Clamp Lever Type
CF
Position Indicator Selection
WT Table Selection
Side Plate Hole XB
mm
H Height
mm
A Table Length
65 mm
Side Plates Thickness
12 mm
Side Plates Stroke
30 mm
Feed Screw Nominal
14 mm
Lead of screw
2 mm
Previews
3D
2D
Download CAD models