??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PSPS - Reductive type buffer support rod
Bill of material
PSPS-I10M5F-M10
Series
PSPS
Buffer form
Buffer stroke
Vacuum port connection
Installation specifications
information
dimension
H
51 mm
L
31.8 mm
Y
10 mm
Previews
3D
2D
Download CAD models