??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PSP_M - PSP Clamp Metric
Bill of material
PSP6W-5x25-----
Ident number
PSP
Bore (mm)
6
Mounting Type
W
Design
5
Stroke (mm)
RAMSTYLE
RAMCPLG
PORTLOC
PORTFITTING
CYLMTG
WELDPROT
Sensors
Position
PF1
20.5 mm
PF2
28.0 mm
PF3
14.0 mm
Unit Weight
6.4 kg
Previews
3D
Dimension
2D
Download CAD models