??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PSNZ - Manually Operated Linear Motion Units -Vertical Type, With Linear Bushings-
Bill of material
PSNZ13-AMW-W100-L100-A-MC4-XC30-YC30-CF-PRF-FR
Part Number
Shaft Diameter
mm
Surface Treatment
W 25mm Increment
mm
L 50mm Increment
mm
Handwheel Type
Table Hole Selection1
Table Hole XC
mm
Table Hole YC
mm
CF Clamp Lever Type
Position Indicator Selection
WT Table Selection
H Height
mm
A Table Length
mm
Side Plates Thickness
mm
Feed Screw Nominal
14 mm
Lead of screw
2 mm
Previews
3D
2D
Download CAD models