??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PSNX - Manually Operated Linear Motion Units -Horizontal Type, With Linear Bushings-
Bill of material
PSNX13-AMW-W100-L100-A-MC4-XC30-YC30-MB4-XB40-CF-PRF-FR
Part Number
Shaft Diameter
mm
Surface Treatment
W 25mm Increment
mm
L 50mm Increment
mm
Handwheel Type
Table Hole Selection1
Table Hole XC
mm
Table Hole YC
mm
Side Plate Hole Selection4
Side Plate Hole XB
mm
CF Clamp Lever Type
CF
Position Indicator Selection
WT Table Selection
H Height
mm
A Table Length
mm
Side Plates Thickness
mm
Feed Screw Nominal
14 mm
Lead of screw
2 mm
Side Plates Height
Previews
3D
2D
Download CAD models