??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-MSSB-PCT35
Bill of material
PSMP-MSSB-PCT35
Part Number
PSMP-MSSB-PCT35
Description
RF Connector PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PEEK
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
1000
Termination Style
PCB - Through Hole
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
Download CAD models