??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-MSLD-PCT1R
Bill of material
PSMP-MSLD-PCT1R
Part Number
PSMP-MSLD-PCT1R
Description
RF Connector PSMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
DetentType
Limited Detent
Size Category
Microminiature
Previews
3D
2D
Stáhnout CAD model