??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
PSM-PSP - Adjustable pressure switches with SPDT contacts and adjustable hysteresis
Bill of material
PSM10BNR14
Model
PSM
Pressure range
bar
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
bar
Differential Set-point value
bar
Gold contacts for low current
Snubber for pressure picks
Degreased for oxygen
Tested for applications with gas
Connector type
Certifications
Certifications - Note
Maximum static pressure
300 bar
Maximum Voltage
250 V(ac)
Max resistive current
6 A
IP Protection
65
Minimum temperature
-5 °C
Maximum temperature
60 °C
Previews
3D
2D
Download CAD models