??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Elettrotec
Description
PSM...B - Pressure switch with SPDT contacts for panel mounting
Bill of material
PSM10B
Code
Pressure range
Body material
B - Zinc plated steel
Gold contacts for low current
Process connection
Panel mounting
Contact type
SPDT Contacts
Connector type
Membrane material
HNBR
Minimum temperature
-25 °C
Maximum temperature
140 °C
Maximum static pressure
80 bar
Maximum Voltage
V (ac)
Current
A
IP Protection
65
Previews
3D
2D
Download CAD models