??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL248-7LR
Bill of material
PSL248-7LR
Part Number
PSL248-7LR
Description
DC-DC Melcher™ Positive Switching Regulator, Power 192W, Output 24VDC, 8A, Input 29-80VDC, Input Filter (Option), Control Input for Output Voltage Adjustment
Power
192 W
Output Voltage
24 VDC
Output Current
8 A
Voltage Input
29-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-25 to 71 °C
Dimension
3U / 8HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
8 A
Auxiliary functions and options
Input filter (option), Control input for output voltage adjustment
Previews
3D
2D
Download CAD models